How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| N: | 5.77 | B: | 6.62 |
| G: | 1.19 | K: | 2.31 in |
| J: | 4.63 in | AJ: | 5.88 |
| LQ: | 5.69 in | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| A: | 3.12 | O: | 3.56 in |
| T: | 1.25 | F: | 2.38 |
| TAP Depth: | 0.75 in | D: | 3.38 |
| C: | 8.25 in | I: | 4.84 in |
| AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Output RPM: | 350 | Assembly: | UF-3 |
| Product Line: | OE Series | Output Shaft Direction: | 3 |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Series: | OE Series | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

