How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | LQ: | 5.69 in |
| AJ: | 5.88 | BD: | 5.88 |
| C: | 8.25 in | G: | 1.19 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| N: | 5.77 | F: | 2.38 |
| AK: | 4.5 | T: | 1.25 |
| A: | 3.12 | D: | 3.38 |
| TAP Depth: | 0.75 in | J: | 4.63 in |
| BF: | 0.41 | I: | 4.84 in |
| K: | 2.31 in | B: | 6.62 |
| O: | 3.56 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Assembly: | UF-3 |
| Output Shaft Direction: | 3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

