How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | O: | 3.56 in |
| I: | 4.84 in | F: | 2.38 |
| BD: | 5.88 | J: | 4.63 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AJ: | 5.88 | B: | 6.62 |
| BF: | 0.41 | D: | 3.38 |
| A: | 3.12 | TAP Depth: | 0.75 in |
| N: | 5.77 | LQ: | 5.69 in |
| K: | 2.31 in | G: | 1.19 |
| C: | 8.25 in | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Assembly: | UF-3 |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Series: | OE Series | Output Key: | 1/4 X 2.81 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

