How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | A: | 3.12 |
| K: | 2.31 in | O: | 3.56 in |
| TAP Depth: | 0.75 in | G: | 1.19 |
| AJ: | 5.88 | T: | 1.25 |
| BD: | 5.88 | B: | 6.62 |
| BE: | 0.38 in | F: | 2.38 |
| I: | 4.84 in | H-Tap size: | 3/8 - 16 in |
| C: | 8.25 in | BF: | 0.41 |
| J: | 4.63 in | AK: | 4.5 |
| N: | 5.77 | D: | 3.38 |
| Center Distance (in): | 3 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output RPM: | 233 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 3 |
| Assembly: | UF-3 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 6.05 | Output Key: | 1/4 X 2.81 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

