How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 6.57 in |
| LM: | 8.82 | N: | 5.77 |
| K: | 2.31 in | U: | 0.875 in |
| BD: | 5.88 | O: | 3.56 in |
| C: | 8.25 in | I: | 4.84 in |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| A: | 3.12 | Center Distance (in): | 3 in |
| D: | 3.38 | B: | 6.62 |
| G: | 1.19 | AK: | 4.5 |
| J: | 4.63 in | BF: | 0.41 |
| T: | 1.25 | TAP Depth: | 0.75 in |
| F: | 2.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 5.45 |
| Assembly: | UFC-1 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

