How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| AK: | 4.5 | C: | 8.25 in |
| F: | 2.38 | I: | 4.84 in |
| J: | 4.63 in | A: | 3.12 |
| TAP Depth: | 0.75 in | U: | 0.875 in |
| N: | 5.77 | Center Distance (in): | 3 in |
| LM: | 8.82 | BD: | 5.88 |
| AJ: | 5.88 | K: | 2.31 in |
| T: | 1.25 | L: | 6.57 in |
| B: | 6.62 | G: | 1.19 |
| O: | 3.56 in | BE: | 0.38 in |
| D: | 3.38 |
Technical Specifications
| Assembly: | UFC-1 | Series Code: | OE |
| Product Line: | OE Series | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.45 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

