How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AJ: | 5.88 |
| N: | 5.77 | I: | 4.84 in |
| F: | 2.38 | C: | 8.25 in |
| BE: | 0.38 in | O: | 3.56 in |
| G: | 1.19 | L: | 6.57 in |
| A: | 3.12 | J: | 4.63 in |
| K: | 2.31 in | BF: | 0.41 |
| D: | 3.38 | LM: | 8.82 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in | U: | 0.875 in |
| B: | 6.62 | BD: | 5.88 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Key: | 1/4 X 2.81 | Input Style: | Flexible Coupling Input |
| Series: | OE Series | Center Distance (in): | 3 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Motor Frame Size: | 140 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.603 |
| Product Type: | Right Angle | Assembly: | UFC-1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

