How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | A: | 3.12 |
| BF: | 0.41 | J: | 4.63 in |
| BE: | 0.38 in | I: | 4.84 in |
| B: | 6.62 | C: | 8.25 in |
| AJ: | 5.88 | G: | 1.19 |
| N: | 5.77 | F: | 2.38 |
| D: | 3.38 | BD: | 5.88 |
| U: | 0.875 in | T: | 1.25 |
| AK: | 4.5 | LM: | 8.82 |
| O: | 3.56 in | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| L: | 6.57 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Assembly: | UFC-1 | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

