How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 4.84 in | U: | 0.875 in |
| TAP Depth: | 0.75 in | D: | 3.38 |
| BD: | 5.88 | B: | 6.62 |
| AJ: | 5.88 | G: | 1.19 |
| L: | 6.57 in | J: | 4.63 in |
| C: | 8.25 in | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | F: | 2.38 |
| N: | 5.77 | T: | 1.25 |
| A: | 3.12 | Center Distance (in): | 3 in |
| LM: | 8.82 |
Technical Specifications
| Assembly: | UFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.81 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series: | OE Series | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Motor Frame Size: | 140 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

