How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 3 in | D: | 3.38 |
| T: | 1.25 | K: | 2.31 in |
| N: | 5.77 | F: | 2.38 |
| AK: | 4.5 | I: | 4.84 in |
| L: | 6.57 in | U: | 0.875 in |
| G: | 1.19 | J: | 4.63 in |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| C: | 8.25 in | B: | 6.62 |
| BD: | 5.88 | O: | 3.56 in |
| A: | 3.12 |
Technical Specifications
| Product Line: | OE Series | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Assembly: | UFC-1 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Series Code: | OE |
| Center Distance (in): | 3 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OE Series |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

