How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| K: | 2.31 in | AK: | 4.5 |
| H-Tap size: | 3/8 - 16 in | F: | 2.38 |
| N: | 5.77 | Center Distance (in): | 3 in |
| C: | 8.25 in | O: | 3.56 in |
| D: | 3.38 | L: | 6.57 in |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| G: | 1.19 | AJ: | 5.88 |
| J: | 4.63 in | U: | 0.875 in |
| B: | 6.62 | T: | 1.25 |
| LM: | 8.82 | A: | 3.12 |
| BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.54 | Housing Material: | Cast Iron |
| Assembly: | UFC-1 | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

