How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | D: | 3.38 |
| T: | 1.25 | F: | 2.38 |
| BF: | 0.41 | J: | 4.63 in |
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.875 in | G: | 1.19 |
| BD: | 5.88 | L: | 6.57 in |
| LM: | 8.82 | A: | 3.12 |
| AK: | 4.5 | N: | 5.77 |
| I: | 4.84 in | C: | 8.25 in |
| B: | 6.62 | O: | 3.56 in |
| K: | 2.31 in | TAP Depth: | 0.75 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Assembly: | UFC-1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Series: | OE Series | Product Line: | OE Series |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

