How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | O: | 3.56 in |
| BF: | 0.41 | B: | 6.62 |
| G: | 1.19 | AK: | 4.5 |
| C: | 8.25 in | I: | 4.84 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| F: | 2.38 | LM: | 8.82 |
| U: | 0.875 in | N: | 5.77 |
| L: | 6.57 in | AJ: | 5.88 |
| T: | 1.25 | A: | 3.12 |
| K: | 2.31 in | TAP Depth: | 0.75 in |
| D: | 3.38 | H-Tap size: | 3/8 - 16 in |
| J: | 4.63 in |
Technical Specifications
| Series: | OE Series | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | UFC-1 |
| Output Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.28 |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

