How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | J: | 4.63 in |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| K: | 2.31 in | BF: | 0.41 |
| TAP Depth: | 0.75 in | U: | 0.875 in |
| G: | 1.19 | T: | 1.25 |
| N: | 5.77 | O: | 3.56 in |
| C: | 8.25 in | A: | 3.12 |
| LM: | 8.82 | D: | 3.38 |
| I: | 4.84 in | BD: | 5.88 |
| B: | 6.62 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| F: | 2.38 |
Technical Specifications
| Ratio: | 60:1 | Product Line: | OE Series |
| Motor Frame Size: | 140 | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Assembly: | UFC-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.28 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

