How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | T: | 1.25 |
| K: | 2.31 in | C: | 8.25 in |
| BE: | 0.38 in | N: | 5.77 |
| B: | 6.62 | O: | 3.56 in |
| A: | 3.12 | TAP Depth: | 0.75 in |
| LM: | 8.82 | BD: | 5.88 |
| BF: | 0.41 | L: | 6.57 in |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 2.38 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | J: | 4.63 in |
| U: | 0.875 in | I: | 4.84 in |
| D: | 3.38 |
Technical Specifications
| Assembly: | UFC-1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140 |
| Output RPM: | 21.9 | Product Line: | OE Series |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

