How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| C: | 8.25 in | L: | 6.57 in |
| T: | 1.25 | BF: | 0.53 |
| B: | 6.62 | TAP Depth: | 0.75 in |
| AJ: | 7.25 | A: | 3.12 |
| BE1: | 0.5 in | L1: | 9.82 in |
| G: | 1.19 | H-Tap size: | 3/8 - 16 in |
| U: | 0.875 in | D: | 3.38 |
| J: | 4.63 in | O: | 3.56 in |
| N: | 5.77 | BD: | 9 |
| F: | 2.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Assembly: | UFC-1 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.45 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Motor Frame Size: | 180 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

