How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | F: | 2.38 |
| AJ: | 7.25 | I: | 4.84 in |
| J: | 4.63 in | C: | 8.25 in |
| BF: | 0.53 | L: | 6.57 in |
| B: | 6.62 | G: | 1.19 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| A: | 3.12 | O: | 3.56 in |
| BD: | 9 | D: | 3.38 |
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
| K: | 2.31 in | T: | 1.25 |
| L1: | 9.82 in | BE1: | 0.5 in |
| AK: | 8.5 |
Technical Specifications
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Series: | OE Series |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.81 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | UFC-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Center Distance (in): | 3 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

