How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | I: | 4.84 in |
| F: | 2.38 | U: | 0.875 in |
| N: | 5.77 | Center Distance (in): | 3 in |
| A: | 3.12 | D: | 3.38 |
| J: | 4.63 in | T: | 1.25 |
| O: | 3.56 in | BF: | 0.53 |
| C: | 8.25 in | L1: | 9.82 in |
| AK: | 8.5 | L: | 6.57 in |
| BE1: | 0.5 in | G: | 1.19 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| K: | 2.31 in | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | UFC-1 | Motor Frame Size: | 180 |
| Ratio Range: | 10:1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

