How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| I: | 4.84 in | L1: | 9.82 in |
| F: | 2.38 | D: | 3.38 |
| U: | 0.875 in | T: | 1.25 |
| TAP Depth: | 0.75 in | J: | 4.63 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| L: | 6.57 in | B: | 6.62 |
| BE1: | 0.5 in | O: | 3.56 in |
| C: | 8.25 in | AJ: | 7.25 |
| A: | 3.12 | K: | 2.31 in |
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
| G: | 1.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Motor Frame Size: | 180 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.81 |
| Product Line: | OE Series | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 5.45 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Assembly: | UFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

