How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | B: | 6.62 |
| D: | 3.38 | C: | 8.25 in |
| AJ: | 7.25 | J: | 4.63 in |
| F: | 2.38 | AK: | 8.5 |
| K: | 2.31 in | G: | 1.19 |
| L: | 6.57 in | BE1: | 0.5 in |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| N: | 5.77 | L1: | 9.82 in |
| BD: | 9 | U: | 0.875 in |
| Center Distance (in): | 3 in | O: | 3.56 in |
| A: | 3.12 | T: | 1.25 |
| I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series |
| Ratio: | 100:1 | Assembly: | UFC-1 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs | Output Shaft: | Solid Shaft |

