How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | O: | 3.56 in |
| L: | 6.57 in | T: | 1.25 |
| U: | 0.875 in | AJ: | 7.25 |
| D: | 3.38 | N: | 5.77 |
| G: | 1.19 | B: | 6.62 |
| J: | 4.63 in | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 8.25 in | F: | 2.38 |
| A: | 3.12 | TAP Depth: | 0.75 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| K: | 2.31 in | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Assembly: | UFC-1 | Motor Frame Size: | 180 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.23 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

