How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | K: | 2.31 in |
| N: | 5.77 | Center Distance (in): | 3 in |
| U: | 0.875 in | F: | 2.38 |
| T: | 1.25 | G: | 1.19 |
| I: | 4.84 in | AK: | 8.5 |
| J: | 4.63 in | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| B: | 6.62 | O: | 3.56 in |
| L: | 6.57 in | L1: | 9.82 in |
| TAP Depth: | 0.75 in | C: | 8.25 in |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| D: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output RPM: | 70 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 25:1 |
| Product Type: | Right Angle | Assembly: | UFC-1 |
| Series: | OE Series | Input HP @ 1750 RPM: | 2.77 |
| Center Distance (in): | 3 | Motor Frame Size: | 180 |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

