How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | J: | 4.63 in |
| BD: | 9 | L1: | 9.82 in |
| B: | 6.62 | G: | 1.19 |
| F: | 2.38 | D: | 3.38 |
| H-Tap size: | 3/8 - 16 in | A: | 3.12 |
| O: | 3.56 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AJ: | 7.25 |
| C: | 8.25 in | BE1: | 0.5 in |
| L: | 6.57 in | K: | 2.31 in |
| U: | 0.875 in | T: | 1.25 |
| TAP Depth: | 0.75 in | BF: | 0.53 |
| N: | 5.77 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.81 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | UFC-1 | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 180 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

