How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.56 in | L1: | 9.82 in |
| T: | 1.25 | A: | 3.12 |
| D: | 3.38 | H-Tap size: | 3/8 - 16 in |
| J: | 4.63 in | BF: | 0.53 |
| B: | 6.62 | BD: | 9 |
| G: | 1.19 | AK: | 8.5 |
| N: | 5.77 | L: | 6.57 in |
| K: | 2.31 in | TAP Depth: | 0.75 in |
| I: | 4.84 in | F: | 2.38 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 8.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | UFC-1 |
| Output RPM: | 58.3 | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.81 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

