How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | T: | 1.25 |
| K: | 2.31 in | L: | 6.57 in |
| D: | 3.38 | BF: | 0.53 |
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | F: | 2.38 |
| A: | 3.12 | AK: | 8.5 |
| N: | 5.77 | TAP Depth: | 0.75 in |
| BE1: | 0.5 in | I: | 4.84 in |
| O: | 3.56 in | G: | 1.19 |
| L1: | 9.82 in | B: | 6.62 |
| BD: | 9 | C: | 8.25 in |
| J: | 4.63 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 2.38 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Series: | OE Series |
| Assembly: | UFC-1 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

