How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | BF: | 0.53 |
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| U: | 0.875 in | D: | 3.38 |
| A: | 3.12 | BD: | 9 |
| I: | 4.84 in | L: | 6.57 in |
| B: | 6.62 | F: | 2.38 |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | N: | 5.77 |
| L1: | 9.82 in | G: | 1.19 |
| T: | 1.25 | C: | 8.25 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.82 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Assembly: | UFC-1 | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Product Line: | OE Series | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

