How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | G: | 1.19 |
| BF: | 0.53 | J: | 4.63 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| C: | 8.25 in | D: | 3.38 |
| N: | 5.77 | O: | 3.56 in |
| BE1: | 0.5 in | AK: | 8.5 |
| U: | 0.875 in | F: | 2.38 |
| TAP Depth: | 0.75 in | T: | 1.25 |
| L: | 6.57 in | BD: | 9 |
| A: | 3.12 | L1: | 9.82 in |
| K: | 2.31 in | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | UFC-1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.82 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

