How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | U: | 0.875 in |
| O: | 3.56 in | AJ: | 7.25 |
| F: | 2.38 | N: | 5.77 |
| C: | 8.25 in | L1: | 9.82 in |
| I: | 4.84 in | BF: | 0.53 |
| J: | 4.63 in | T: | 1.25 |
| K: | 2.31 in | BE1: | 0.5 in |
| TAP Depth: | 0.75 in | AK: | 8.5 |
| L: | 6.57 in | D: | 3.38 |
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| B: | 6.62 | Center Distance (in): | 3 in |
| BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.68 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Ratio: | 5:1 | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Input Style: | Flexible Coupling Input | Assembly: | UFC-1 |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

