How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | BE1: | 0.5 in |
| BF: | 0.53 | K: | 2.31 in |
| I: | 4.84 in | N: | 5.77 |
| AK: | 8.5 | L: | 6.57 in |
| D: | 3.38 | H-Tap size: | 3/8 - 16 in |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| B: | 6.62 | A: | 3.12 |
| Center Distance (in): | 3 in | T: | 1.25 |
| BD: | 9 | AJ: | 7.25 |
| L1: | 9.82 in | U: | 0.875 in |
| J: | 4.63 in | G: | 1.19 |
| C: | 8.25 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Ratio: | 50:1 |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Assembly: | UFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

