How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | A: | 3.12 |
| D: | 3.38 | N: | 5.77 |
| J: | 4.63 in | I: | 4.84 in |
| F: | 2.38 | T: | 1.25 |
| BD: | 9 | G: | 1.19 |
| H-Tap size: | 3/8 - 16 in | U: | 0.875 in |
| BF: | 0.53 | O: | 3.56 in |
| C: | 8.25 in | TAP Depth: | 0.75 in |
| L1: | 9.82 in | L: | 6.57 in |
| B: | 6.62 | AK: | 8.5 |
| K: | 2.31 in | AJ: | 7.25 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Assembly: | UFC-1 | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.81 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Series: | OE Series |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.28 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

