How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 2.38 |
| A: | 3.12 | BF: | 0.53 |
| I: | 4.84 in | D: | 3.38 |
| T: | 1.25 | B: | 6.62 |
| K: | 2.31 in | BE1: | 0.5 in |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| BD: | 9 | C: | 8.25 in |
| L1: | 9.82 in | N: | 5.77 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| J: | 4.63 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.19 | U: | 0.875 in |
| L: | 6.57 in |
Technical Specifications
| Output RPM: | 233 | Assembly: | UFC-1 |
| Product Line: | OE Series | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | Flexible Coupling Input |
| Series: | OE Series | Center Distance (in): | 3 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

