How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | B: | 6.62 |
| N: | 5.77 | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in | J: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | O: | 3.56 in |
| L1: | 9.82 in | D: | 3.38 |
| BF: | 0.53 | A: | 3.12 |
| F: | 2.38 | G: | 1.19 |
| C: | 8.25 in | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| K: | 2.31 in | U: | 0.875 in |
| T: | 1.25 | I: | 4.84 in |
| BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.05 |
| Product Line: | OE Series | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OE Series |
| Output Shaft: | Solid Shaft | Assembly: | UFC-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.81 |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

