How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | K: | 2.31 in |
| D: | 3.38 | A: | 3.12 |
| C: | 8.25 in | L1: | 9.82 in |
| AK: | 8.5 | T: | 1.25 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| U: | 0.875 in | G: | 1.19 |
| TAP Depth: | 0.75 in | O: | 3.56 in |
| L: | 6.57 in | I: | 4.84 in |
| BD: | 9 | F: | 2.38 |
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
| BF: | 0.53 | B: | 6.62 |
| J: | 4.63 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | Assembly: | UFC-1 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

