How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | F: | 2.38 |
| L: | 6.57 in | B: | 6.62 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 1.19 | D: | 3.38 |
| J: | 4.63 in | K: | 2.31 in |
| H-Tap size: | 3/8 - 16 in | A: | 3.12 |
| N: | 5.77 | O: | 3.56 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 4.84 in | U: | 0.875 in |
| C: | 8.25 in | BD: | 9 |
| TAP Depth: | 0.75 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Assembly: | UFC-1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Gear Type: | Worm | Series: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Motor Frame Size: | 210 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

