How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | T: | 1.25 |
| Center Distance (in): | 3 in | TAP Depth: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | AK: | 8.5 |
| G: | 1.19 | J: | 4.63 in |
| C: | 8.25 in | AJ: | 7.25 |
| BF: | 0.53 | O: | 3.56 in |
| K: | 2.31 in | L1: | 9.82 in |
| BD: | 9 | D: | 3.38 |
| I: | 4.84 in | A: | 3.12 |
| F: | 2.38 | U: | 0.875 in |
| B: | 6.62 | BE1: | 0.5 in |
| L: | 6.57 in |
Technical Specifications
| Ratio: | 100:1 | Series: | OE Series |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | UFC-1 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 210 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.603 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

