How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | TAP Depth: | 0.75 in |
| BF: | 0.53 | B: | 6.62 |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| A: | 3.12 | D: | 3.38 |
| L1: | 9.82 in | I: | 4.84 in |
| U: | 0.875 in | J: | 4.63 in |
| BE1: | 0.5 in | N: | 5.77 |
| AK: | 8.5 | T: | 1.25 |
| L: | 6.57 in | BD: | 9 |
| G: | 1.19 | C: | 8.25 in |
| K: | 2.31 in | Center Distance (in): | 3 in |
| AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series | Center Distance (in): | 3 |
| Assembly: | UFC-1 | Output Diameter (in): | 1.25 in |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.82 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

