How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | Center Distance (in): | 3 in |
| L: | 6.57 in | O: | 3.56 in |
| D: | 3.38 | L1: | 9.82 in |
| K: | 2.31 in | J: | 4.63 in |
| TAP Depth: | 0.75 in | A: | 3.12 |
| H-Tap size: | 3/8 - 16 in | AJ: | 7.25 |
| AK: | 8.5 | C: | 8.25 in |
| U: | 0.875 in | BF: | 0.53 |
| T: | 1.25 | I: | 4.84 in |
| B: | 6.62 | G: | 1.19 |
| BE1: | 0.5 in | BD: | 9 |
| N: | 5.77 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | UFC-1 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.81 | Output Shaft Direction: | 1 |
| Output RPM: | 350 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

