How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | O: | 3.56 in |
| D: | 3.38 | BF: | 0.53 |
| BE1: | 0.5 in | A: | 3.12 |
| L1: | 9.82 in | N: | 5.77 |
| AK: | 8.5 | C: | 8.25 in |
| T: | 1.25 | K: | 2.31 in |
| L: | 6.57 in | J: | 4.63 in |
| G: | 1.19 | TAP Depth: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | I: | 4.84 in |
| BD: | 9 | U: | 0.875 in |
| B: | 6.62 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| Center Distance (in): | 3 | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.54 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series: | OE Series | Assembly: | UFC-1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

