How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | Center Distance (in): | 3 in |
| L1: | 9.82 in | O: | 3.56 in |
| B: | 6.62 | J: | 4.63 in |
| G: | 1.19 | A: | 3.12 |
| TAP Depth: | 0.75 in | K: | 2.31 in |
| C: | 8.25 in | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 3.38 | N: | 5.77 |
| I: | 4.84 in | U: | 0.875 in |
| L: | 6.57 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | UFC-1 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Series: | OE Series |
| Center Distance (in): | 3 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.28 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

