How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| U: | 0.875 in | G: | 1.19 |
| C: | 8.25 in | BE1: | 0.5 in |
| AK: | 8.5 | O: | 3.56 in |
| F: | 2.38 | N: | 5.77 |
| L: | 6.57 in | TAP Depth: | 0.75 in |
| J: | 4.63 in | D: | 3.38 |
| K: | 2.31 in | BD: | 9 |
| I: | 4.84 in | B: | 6.62 |
| T: | 1.25 | AJ: | 7.25 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| BF: | 0.53 |
Technical Specifications
| Output RPM: | 233 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| Series: | OE Series | Product Line: | OE Series |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | UFC-1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

