How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 9.82 in |
| TAP Depth: | 0.75 in | BD: | 9 |
| J: | 4.63 in | U: | 0.875 in |
| AK: | 8.5 | B: | 6.62 |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| BF: | 0.53 | F: | 2.38 |
| K: | 2.31 in | BE1: | 0.5 in |
| O: | 3.56 in | D: | 3.38 |
| T: | 1.25 | G: | 1.19 |
| A: | 3.12 | I: | 4.84 in |
| N: | 5.77 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Motor Frame Size: | 210 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 7.5:1 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.05 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Series: | OE Series |
| Assembly: | UFC-1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

