How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | BF: | 0.41 |
| O: | 3.56 in | I: | 4.84 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| D: | 3.38 | J: | 4.63 in |
| BE: | 0.38 in | U: | 0.875 in |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | B: | 6.62 |
| T: | 1.25 | LM: | 8.82 |
| N: | 5.77 | C: | 8.25 in |
| A: | 3.12 | G: | 1.19 |
| F: | 2.38 | TAP Depth: | 0.75 in |
| L: | 6.57 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Assembly: | UFC-1 |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1321 in/lbs |

