How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | N: | 5.77 |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | BD: | 5.88 |
| LM: | 8.82 | L: | 6.57 in |
| D: | 3.38 | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | T: | 1.25 |
| A: | 3.12 | G: | 1.19 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| U: | 0.875 in | C: | 8.25 in |
| I: | 4.84 in | F: | 2.38 |
| B: | 6.62 |
Technical Specifications
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.603 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 56 |
| Series Code: | OE | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series |
| Input RPM: | 1,750 | Assembly: | UFC-1 |
| Output RPM: | 17.5 | Series: | OE Series |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

