How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | A: | 3.12 |
| G: | 1.19 | N: | 5.77 |
| BD: | 5.88 | T: | 1.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| J: | 4.63 in | B: | 6.62 |
| LM: | 8.82 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.75 in | BE: | 0.38 in |
| O: | 3.56 in | F: | 2.38 |
| I: | 4.84 in | U: | 0.875 in |
| AK: | 4.5 | C: | 8.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| L: | 6.57 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Assembly: | UFC-1 | Output Diameter (in): | 1.25 in |
| Ratio: | 15:1 | Series: | OE Series |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Ratio Range: | 15:1 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.81 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

