How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | F: | 2.38 |
| H-Tap size: | 3/8 - 16 in | G: | 1.19 |
| BF: | 0.41 | C: | 8.25 in |
| U: | 0.875 in | O: | 3.56 in |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 4.84 in |
| T: | 1.25 | LM: | 8.82 |
| TAP Depth: | 0.75 in | J: | 4.63 in |
| D: | 3.38 | AK: | 4.5 |
| B: | 6.62 | N: | 5.77 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| A: | 3.12 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56 | Series Code: | OE |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Product Line: | OE Series |
| Series: | OE Series | Assembly: | UFC-1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

