How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | G: | 1.19 |
| D: | 3.38 | O: | 3.56 in |
| N: | 5.77 | T: | 1.25 |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| F: | 2.38 | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 in | K: | 2.31 in |
| A: | 3.12 | U: | 0.875 in |
| B: | 6.62 | AK: | 4.5 |
| BF: | 0.41 | C: | 8.25 in |
| L: | 6.57 in | BD: | 5.88 |
| BE: | 0.38 in | J: | 4.63 in |
| AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 15:1 | Series: | OE Series |
| Product Line: | OE Series | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | UFC-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.81 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output RPM: | 117 | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

