How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | LM: | 8.82 |
| I: | 4.84 in | F: | 2.38 |
| N: | 5.77 | C: | 8.25 in |
| Center Distance (in): | 3 in | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | D: | 3.38 |
| TAP Depth: | 0.75 in | K: | 2.31 in |
| BF: | 0.41 | L: | 6.57 in |
| G: | 1.19 | O: | 3.56 in |
| A: | 3.12 | T: | 1.25 |
| B: | 6.62 | U: | 0.875 in |
| J: | 4.63 in |
Technical Specifications
| Series: | OE Series | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Assembly: | UFC-1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.23 | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

