How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AK: | 4.5 |
| A: | 3.12 | D: | 3.38 |
| F: | 2.38 | K: | 2.31 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| J: | 4.63 in | AJ: | 5.88 |
| T: | 1.25 | N: | 5.77 |
| C: | 8.25 in | BD: | 5.88 |
| TAP Depth: | 0.75 in | O: | 3.56 in |
| BF: | 0.41 | B: | 6.62 |
| G: | 1.19 | BE: | 0.38 in |
| I: | 4.84 in | U: | 0.875 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Series: | OE Series |
| Ratio: | 20:1 | Center Distance (in): | 3 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Output RPM: | 87.5 |
| Assembly: | UFC-1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

