How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| AK: | 4.5 | F: | 2.38 |
| K: | 2.31 in | A: | 3.12 |
| BE: | 0.38 in | C: | 8.25 in |
| L: | 6.57 in | I: | 4.84 in |
| T: | 1.25 | O: | 3.56 in |
| B: | 6.62 | AJ: | 5.88 |
| J: | 4.63 in | N: | 5.77 |
| G: | 1.19 | BD: | 5.88 |
| TAP Depth: | 0.75 in | D: | 3.38 |
| LM: | 8.82 | U: | 0.875 in |
| BF: | 0.41 |
Technical Specifications
| Output RPM: | 70 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Assembly: | UFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.77 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56 | Series: | OE Series |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

