How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | D: | 3.38 |
| TAP Depth: | 0.75 in | B: | 6.62 |
| J: | 4.63 in | I: | 4.84 in |
| U: | 0.875 in | A: | 3.12 |
| LM: | 8.82 | BE: | 0.38 in |
| AK: | 4.5 | K: | 2.31 in |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | L: | 6.57 in |
| AJ: | 5.88 | G: | 1.19 |
| T: | 1.25 | N: | 5.77 |
| O: | 3.56 in | F: | 2.38 |
| Center Distance (in): | 3 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Series: | OE Series | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Assembly: | UFC-1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.38 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

